IESNA:LM-63-2002
[TEST]P947293
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10787
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2165.4 2166.5 2162 2152.3 2095.8 2037 2027.3 2074.1 2182.5 2326.9
2501.5 2702.3 2914 3068.6 3187.3 3304.9 3412.1 3476.6 3498.9 3474.9
3353.9 3136.5 2858.7 2418.2 1775.7 1033.9 802.8 734.3 652.8 531.8
408.5 317.2 237.9 148.9 85 34.2 0
2165.4 2156.3 2151.7 2145.4 2090.6 2030.7 2022.2 2064.4 2168.8 2317.7
2487.8 2681.8 2893.5 3053.2 3167.3 3287.2 3393.3 3461.8 3493.7 3465.2
3335.1 3122.3 2839.8 2380.5 1719.8 1001.4 793.7 727.5 644.8 522.7
403.4 313.3 226.5 143.2 82.7 33.1 0
2165.4 2162.5 2160.3 2154 2110.6 2053 2034.7 2069.5 2160.8 2300.6
2466.1 2652.1 2862.1 3046.9 3174.8 3293.4 3418.4 3503.4 3556.5 3551.9
3464 3268.9 3001.3 2584.8 1970.2 1165.1 808 733.8 665.3 570.6
460.5 342.4 253.3 165.5 90.2 41.1 0
2165.4 2160.3 2157.4 2162.5 2132.9 2083.2 2061 2078.7 2142.6 2254.4
2403.3 2569.4 2761.7 2969.3 3135.4 3267.2 3393.9 3504 3569.6 3600.4
3566.2 3446.4 3233 2858.7 2294.9 1468.1 831.3 689.8 627.6 553.5
474.7 394.3 305.3 203.7 116.4 51.9 0
2165.4 2163.1 2164.8 2176.2 2170.5 2144.3 2111.8 2108.3 2137.4 2204.2
2306.9 2439.3 2597.9 2780.5 2979.6 3163.9 3307.1 3431.5 3541.6 3622.7
3645.5 3595.3 3470.3 3266.6 2868.4 2162 1203.4 610.5 480.4 404.5
329.8 265.9 207.1 146.1 79.3 29.1 0
2165.4 2166.5 2172.8 2188.2 2203 2203 2187.6 2173.4 2175.7 2203.6
2259 2345.7 2462.7 2600.7 2755.4 2951.7 3160.5 3336.8 3438.9 3486.9
3518.3 3533.7 3528.5 3522.2 3461.2 3101.7 2322.3 1293.5 588.3 377.7
297.3 230.5 168.3 115.8 66.8 24.5 0
2165.4 2167.7 2179.7 2197.9 2224.2 2247.6 2263.5 2276.1 2274.9 2296.6
2333.1 2389.1 2466.7 2555.7 2664.7 2797.6 2948.8 3114.8 3264.3 3388.2
3513.1 3653.5 3793.9 3939.9 4120.8 4222.4 3909.1 3092.6 1998.2 1003.7
481.6 296.1 200.8 130.7 74.7 26.2 0
2165.4 2169.4 2185.9 2212.2 2240.7 2269.2 2303.5 2342.3 2389.1 2449
2525.4 2613.3 2708 2813 2938 3090.9 3263.8 3454.3 3662 3886.9
4146.5 4430.1 4747.3 5062.8 5416.6 5828 6229.1 6330.7 5962.1 5086.2
3780.7 2398.2 1398.5 772.6 341.2 82.2 0
2165.4 2175.1 2195.1 2225.3 2255 2281.8 2314.3 2358.8 2410.7 2489.5
2593.3 2712.6 2854.1 3028.7 3240.9 3504 3808.7 4161.3 4541.3 4929.3
5370.4 5789.2 6283.3 6785.5 7388 7980.3 8733.4 9540.3 10182.2 10114.8
8901.2 6707.9 4240.1 1699.2 310.4 68.5 0
2165.4 2174.5 2199.1 2227.6 2257.3 2289.2 2322.9 2367.9 2422.2 2500.3
2596.2 2711.4 2847.8 3023 3240.4 3516.5 3832.7 4214.9 4637.2 5069.7
5523.9 5987.8 6484.8 7026.8 7605.4 8208.5 8893.2 9637.3 10364.2 10492.6
9281.8 6774.6 3843.5 1000.8 213.4 63.3 0
2165.4 2173.9 2193.3 2231.6 2263 2297.8 2326.3 2367.9 2425 2493.5
2576.2 2670.4 2777.6 2924.8 3118.3 3352.2 3635.2 3983.3 4379.8 4812.4
5247.1 5692.8 6153.2 6644.5 7180.9 7708.1 8257.6 8738.6 9104.3 8842.4
7620.8 5251.7 2285.8 441.1 132.9 43.9 0
2165.4 2171.7 2197.9 2231 2261.2 2291.5 2320 2353.1 2399.3 2449
2507.7 2564.8 2621.9 2698.9 2811.9 2961.4 3141.1 3382.5 3666.6 3988.4
4338.8 4701.1 5057.1 5418.9 5794.9 6147 6500.2 6820.3 6888.2 6291.3
5073.1 3485.7 1487.5 296.1 89 24.5 0
2165.4 2171.7 2193.3 2218.5 2243.6 2259 2274.4 2287.5 2299.5 2313.7
2318.3 2302.9 2273.8 2243 2221.3 2220.2 2251 2338.8 2481.5 2661.2
2874.1 3108.6 3344.8 3579.9 3808.1 3998.1 4111.1 4174.4 4013.5 3376.2
2475.8 1530.9 610.5 173.5 63.9 16 0
2165.4 2163.7 2168.8 2176.2 2171.7 2141.4 2094.6 2024.5 1932 1809.9
1657 1479 1302.1 1154.3 1036.8 939.8 865 817.1 792.5 786.8
802.2 833.1 862.7 891.8 905.5 883.3 814.8 705.8 539.2 382.9
278.4 202 147.2 103.3 62.2 16.5 0
2165.4 2151.1 2133.4 2098.6 2035.9 1931.4 1791.7 1614.2 1415.6 1235.3
1087.5 959.2 840.5 752.6 704.7 682.4 667 648.2 628.2 609.4
587.1 556.9 521.5 490.1 459.9 429.7 400 368 330.4 287.6
243.6 200.8 155.2 106.7 58.2 13.1 0
2165.4 2136.9 2084.9 1997.1 1860.1 1665.6 1452.2 1249 1099.5 972.3
863.9 802.8 767.4 736.6 704.7 677.9 663.6 658.5 648.8 627.1
595.7 564.3 532.4 501.5 467.9 434.8 401.1 365.2 330.4 292.1
251.6 206.6 155.2 100.4 51.4 10.8 0
2165.4 2127.7 2040.4 1897.2 1687.2 1431 1214.2 1064.1 944.3 869.6
834.2 801.7 767.4 730.9 697.3 676.7 670.4 667 659 633.4
574 540.3 510.1 481 454.2 429.1 398.3 364 327.5 286.4
241.9 194 143.8 97 51.9 14.3 0
2165.4 2112.9 1991.4 1793.4 1521.8 1254.7 1084.1 958 889.5 859.9
822.8 786.8 762.3 736.1 700.1 677.3 667 653.3 592.8 567.2
558.6 555.2 545.5 530.1 506.7 475.9 432.5 392 347.5 303
257.3 211.7 164.3 116.4 68.5 23.4 0
2165.4 2108.9 1960.5 1714.6 1405.9 1164.6 1012.2 914.7 885.6 851.9
810.8 782.8 765.2 741.8 699 669.9 647 584.3 562.6 553.5
546.1 544.3 537.5 519.2 487.9 450.8 410.8 367.5 322.4 281.9
242.5 203.7 166.6 129 129.5 98.1 0
2165.4 2093.5 1917.2 1639.3 1318.1 1110.4 968.9 906.1 885 846.8
807.4 782.3 767.4 744 693.8 649.9 592.3 547.2 532.9 519.8
511.2 506.1 482.7 456.5 426.8 397.1 362.3 328.7 291.6 253.9
218.5 182 147.8 178 159.8 53.6 0
2165.4 2088.9 1901.8 1612.5 1282.1 1067 940.3 902.7 883.3 846.2
807.4 784 773.1 751.5 690.4 625.9 550.6 519.2 499.3 483.3
475.3 457.6 427.9 400.6 372.6 341.2 313.8 286.4 257.3 231.1
218 172.3 143.2 198 91.3 22.8 0
2165.4 2096.3 1913.2 1615.9 1290.1 1081.3 945.5 905 889 852.5
810.8 788.6 777.1 757.7 698.4 626.5 549.5 518.1 497 480.4
471.3 454.2 425.1 399.4 370.9 340.6 310.4 283 256.2 224.2
196.3 161.5 143.2 198.6 78.7 19.4 0
